M-TO257-3-952 | TO-257 TABLESS ALT PIN LF
Overview
General Information
Package Material | M |
Package Family | TO257 |
Terminals | 3 |
Version | 952 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 10.8 |
Body Width (mm) | 10.8 |
Min. Terminal Pitch (mm) | 5.08 |
Downloads
Package
-
Package Outline -SMD3
Share 01_01 | Jun 03, 2005 | PDF | 33 kb
Support