M-TO259-3-950 | TO-259AA (TO-259)
Overview
General Information
Package Material | M |
Package Family | TO259 |
Terminals | 3 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 30.21 |
Body Width (mm) | 13.71 |
Min. Terminal Pitch (mm) | 5.08 |
-
TO-259AA-D100749G-STEP Rev A.STEP
02_00 | Jun 14, 2023 | STP | 716 kb
Downloads
Package
-
Package Outline -TO259AA
01_01 | Apr 23, 2020 | PDF | 48 kb
-
TO-259AA-D100749G-STEP Rev A
01_00 | Jun 14, 2023 | PDF | 100 kb
-
TO-259AA-D100749G-STEP Rev A.STEP
02_00 | Jun 14, 2023 | STP | 716 kb
Products
Product Families
Support