MG-WDSON-11-900
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 11 |
Version | 900 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.15 |
Body Width (mm) | 7.1 |
Min. Terminal Pitch (mm) | 1.19 |
Downloads
Package
-
Board Assembly Recommendations (Metal Can)
Share 03_00 | Sep 23, 2022 | PDF | 1.44 mb
Products
Product Families
Support