MG-WDSON-2-1 | DirectFET (S)
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 2 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.8 |
Body Width (mm) | 3.8 |
-
3D Download MG-WDSON-2-1 (STP)
01_00 | Dec 05, 2017 | STP | 462 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
MG-WDSON-2-1_SPO.pdf
01_00 | Apr 24, 2017 | PDF | 81 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
MG-WDSON-2-1.pdf
01_00 | Apr 24, 2017 | PDF | 137 kb
-
3D Download MG-WDSON-2-1 (STP)
01_00 | Dec 05, 2017 | STP | 462 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
MG-WDSON-2-1_TNR.pdf
01_00 | Apr 24, 2017 | PDF | 81 kb
Footprint
-
MG-WDSON-2-1_Footprint Drawing
02_00 | Jun 07, 2024 | PDF | 100 kb
Products
Product Families
Support