MG-WDSON-2-8 | DirectFET (M)
Overview
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
MG-WDSON-2-8 Package Overview
Jul 01, 2009 | PDF | 709 kb
-
Package Outline Dimensions MG-WDSON-2-8
01_00 | Jun 01, 2017 | PDF | 82 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
3D Interactive PDF Model MG-WDSON-2-8
01_00 | Jun 01, 2017 | PDF | 136 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
Tape & Reel Packing Dimensions MG-WDSON-2-8
Feb 27, 2009 | EPS | 260 kb
Footprint
-
Footprint Dimensions MG-WDSON-2-8
01_00 | Jun 01, 2017 | PDF | 81 kb
Products
Product Families
Support