MG-WDSON-2-9 | DirectFET (M)
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 2 |
Version | 9 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.3 |
Body Width (mm) | 4.93 |
-
MG-WDSON-2-9_Interactive 3D_02
02_00 | Aug 29, 2023 | STP | 315 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
MG-WDSON-2-9 Package Overview
Jul 01, 2009 | PDF | 722 kb
-
MG-WDSON-2-9_Package Outline
02_00 | Aug 29, 2023 | PDF | 106 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
MG-WDSON-2-9_Interactive 3D
02_00 | Aug 29, 2023 | PDF | 219 kb
-
MG-WDSON-2-9_Interactive 3D_02
02_00 | Aug 29, 2023 | STP | 315 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
MG-WDSON-2-59-TP
Feb 27, 2009 | EPS | 269 kb
Footprint
-
MG-WDSON-2-9_Footprint Drawing
02_00 | Aug 29, 2023 | PDF | 102 kb
Products
Product Families
Support