MG-WDSON-4-2
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 4 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.81 |
Body Width (mm) | 3.82 |
-
MG-WDSON-4-2_Interactive 3D_01
01_00 | Jun 06, 2023 | STP | 347 kb
Packing
Tape & Reel
Pieces/Reel | 4800 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
MG-WDSON-4-2_Package Outline
01_00 | Jun 06, 2023 | PDF | 113 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
MG-WDSON-4-2_Interactive 3D
01_00 | Jun 06, 2023 | PDF | 227 kb
-
MG-WDSON-4-2_Interactive 3D_01
01_00 | Jun 06, 2023 | STP | 347 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
MG-WDSON-4-2_Footprint Drawing
01_00 | Jun 06, 2023 | PDF | 102 kb
Products
Product Families
Support