MG-WDSON-4-906
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 4 |
Version | 906 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.85 |
Body Width (mm) | 3.95 |
Min. Terminal Pitch (mm) | 1.3 |
-
3D Download MG-WDSON-4-906 (STP)
01_00 | Apr 26, 2018 | STP | 526 kb
Downloads
Package
-
Package Outline Dimensions MG-WDSON-4-906
01_00 | Apr 26, 2018 | PDF | 81 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
3D Interactive PDF Model MG-WDSON-4-906
01_00 | Apr 26, 2018 | PDF | 161 kb
-
3D Download MG-WDSON-4-906 (STP)
01_00 | Apr 26, 2018 | STP | 526 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
Footprint Dimensions MG-WDSON-4-906
01_00 | May 07, 2018 | PDF | 81 kb
Support