MG-WDSON-5-1
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 5 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.3 |
Body Width (mm) | 4.93 |
-
MG-WDSON-5-1_Interactive 3D_01
01_00 | Aug 11, 2023 | STP | 323 kb
Packing
Tape & Reel
Pieces/Reel | 1 |
Reels/Box | 5000 |
Downloads
Package
-
MG-WDSON-5-1_Package Outline
01_00 | Aug 11, 2023 | PDF | 106 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
MG-WDSON-5-1_Interactive 3D
01_00 | Aug 11, 2023 | PDF | 222 kb
-
MG-WDSON-5-1_Interactive 3D_01
01_00 | Aug 11, 2023 | STP | 323 kb
Packing
-
MG-WDSON-5-1_Tape and Reel_01
01_00 | Aug 11, 2023 | PDF | 102 kb
Footprint
-
MG-WDSON-5-1_Footprint Drawing
01_00 | Aug 11, 2023 | PDF | 102 kb
Products
Product Families
Support