MG-WDSON-5-901 | DirectFET (M)
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 5 |
Version | 901 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.35 |
Body Width (mm) | 5.05 |
Min. Terminal Pitch (mm) | 0.99 |
Packing
Tape & Reel
Pieces/Reel | 4800 |
Reels/Box | 1 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Pieces/Reel | 4800 |
Reels/Box | 1 |
Pieces/Reel | 4000 |
Reels/Box | 1 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Downloads
Package
-
MG-WDSON-5-901_Interactive 3D_02
01_00 | Apr 24, 2024 | STP | 346 kb
-
MG-WDSON-5-901_Package Outline
01_00 | Apr 24, 2024 | PDF | 107 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
OptiMOS™ 5 150 V power MOSFET in DirectFET™ IRF150DM115
01_00 | Oct 02, 2024 | PDF | 592 kb
-
MG-WDSON-5-901_Interactive 3D
01_00 | Apr 24, 2024 | PDF | 204 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
MG-WDSON-5-901_Footprint Drawing
01_00 | Apr 24, 2024 | PDF | 101 kb
Products
Product Families
Support