MG-WDSON-5-905
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 5 |
Version | 905 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.35 |
Body Width (mm) | 5.05 |
Min. Terminal Pitch (mm) | 0.99 |
-
MG-WDSON-5-905_Interactive 3D_01
01_00 | Jun 06, 2023 | STP | 364 kb
Downloads
Package
-
MG-WDSON-5-905_Package Outline
01_00 | Jun 06, 2023 | PDF | 116 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
MG-WDSON-5-905_Interactive 3D
01_00 | Jun 06, 2023 | PDF | 220 kb
-
MG-WDSON-5-905_Interactive 3D_01
01_00 | Jun 06, 2023 | STP | 364 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
MG-WDSON-5-905_Tape and Reel_01
02_00 | Jun 06, 2023 | PDF | 104 kb
Footprint
-
MG-WDSON-5-905_Footprint Drawing
01_00 | Jun 06, 2023 | PDF | 103 kb
Support