MG-WDSON-5-912
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 5 |
Version | 912 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.35 |
Body Width (mm) | 5.05 |
Min. Terminal Pitch (mm) | 0.99 |
Downloads
Package
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
Products
Product Families
Support