MG-WDSON-6-905 | DirectFET (S)
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 6 |
Version | 905 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.85 |
Body Width (mm) | 3.95 |
Min. Terminal Pitch (mm) | 1.3 |
-
3D Interactive PDF Model MG-WDSON-6-905
Share 01_00 | May 16, 2018 | PDF | 168 kb
Diagrams
Package Dimensions
Downloads
Package
-
Package Outline Dimensions MG-WDSON-6-905
Share 01_00 | May 16, 2018 | PDF | 82 kb
-
3D Interactive PDF Model MG-WDSON-6-905
Share 01_00 | May 16, 2018 | PDF | 168 kb
-
3D Download MG-WDSON-6-905 (STP)
Share 01_00 | May 16, 2018 | STP | 580 kb
-
Board Assembly Recommendations (Metal Can)
Share 03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support