MG-WDSON-8-900
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 8 |
Version | 900 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.35 |
Body Width (mm) | 5.05 |
Min. Terminal Pitch (mm) | 0.99 |
-
3D Download MG-WDSON-8-900 (STP)
02_00 | Apr 16, 2018 | STP | 612 kb
Downloads
Package
-
Package Outline Dimensions MG-WDSON-8-900
02_00 | Apr 11, 2018 | PDF | 81 kb
-
Board Assembly Recommendations (Metal Can)
03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
3D Interactive PDF Model MG-WDSON-8-900
02_00 | Apr 16, 2018 | PDF | 151 kb
-
3D Download MG-WDSON-8-900 (STP)
02_00 | Apr 16, 2018 | STP | 612 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support