P-BGA-165-802 | FBGA-165 (51-85195)
Overview
General Information
Package Material | P |
Package Family | BGA |
Terminals | 165 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 16.993 |
Body Width (mm) | 14.986 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-BGA-165-802_Package Outline_01
Share 01_00 | Feb 21, 2024 | PDF | 118 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-BGA-165-802_Tape and Reel
Share 01_00 | Feb 21, 2024 | PDF | 105 kb
Footprint
-
P-BGA-165-802_Footprint Drawing
Share 01_00 | Feb 21, 2024 | PDF | 209 kb
Products
Product Families
Support