P-BGA-165-803 | FBGA-165 (51-85180)
Overview
General Information
Package Material | P |
Package Family | BGA |
Terminals | 165 |
Version | 803 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.011 |
Body Width (mm) | 13.005 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1360 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
P-BGA-165-803_Package Outline
Share 01_00 | May 27, 2024 | PDF | 117 kb
Packing
-
P-BGA-165-803_Tape and Reel
Share 01_00 | Mar 02, 2024 | PDF | 103 kb
Footprint
-
P-BGA-165-803_Footprint Drawing
Share 01_00 | Mar 02, 2024 | PDF | 195 kb
Support