P-BGA-172-801 | FBGA-172 (51-85114)
Overview
General Information
Package Material | P |
Package Family | BGA |
Terminals | 172 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15 |
Body Width (mm) | 15 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 630 |
Trays/Box | 5 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-BGA-172-801_Package Outline
Share 01_00 | Sep 23, 2023 | PDF | 117 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-BGA-172-801_Tape and Reel
Share 01_00 | Sep 23, 2023 | PDF | 103 kb
-
P-BGA-172-801_Bakeable Trays
Share 01_00 | Sep 23, 2023 | PDF | 99 kb
Footprint
-
P-BGA-172-801_Footprint Drawing
Share 01_00 | Sep 23, 2023 | PDF | 215 kb
Support