P-BGA-209-800 | FBGA-209 (51-85167)
Overview
General Information
Package Material | P |
Package Family | BGA |
Terminals | 209 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.995 |
Body Width (mm) | 21.996 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 168 |
Trays/Box | 2 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-BGA-209-800_Package Outline
Share 01_00 | Jul 15, 2023 | PDF | 117 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-BGA-209-800_Tape and Reel
Share 01_00 | Jul 15, 2023 | PDF | 102 kb
-
P-BGA-209-800_Bakeable Trays
Share 01_00 | Jul 15, 2023 | PDF | 100 kb
Footprint
-
P-BGA-209-800_Footprint Drawing
Share 01_00 | Jul 15, 2023 | PDF | 238 kb
Products
Product Families
Support