P-BGA-256-800 | L2BGA-256 (51-85123)
Overview
General Information
Package Material | P |
Package Family | BGA |
Terminals | 256 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 27 |
Body Width (mm) | 27 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-BGA-256-800_Package Outline
Share 01_00 | Nov 04, 2023 | PDF | 121 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-BGA-256-800_Bakeable Trays
Share 01_00 | Nov 04, 2023 | PDF | 100 kb
Footprint
-
P-BGA-256-800_Footprint Drawing
Share 01_00 | Nov 04, 2023 | PDF | 271 kb
Support