P-BGA-272-800 | PBGA-272 (51-85130)
Overview
General Information
Package Material | P |
Package Family | BGA |
Terminals | 272 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 27 |
Body Width (mm) | 27 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-BGA-272-800_Package Outline
Share 01_00 | Sep 23, 2023 | PDF | 122 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-BGA-272-800_Tape and Reel
Share 01_00 | Sep 23, 2023 | PDF | 106 kb
-
P-BGA-272-800_Bakeable Trays
Share 01_00 | Sep 23, 2023 | PDF | 109 kb
Footprint
-
P-BGA-272-800_Footprint Drawing
Share 01_00 | Sep 23, 2023 | PDF | 282 kb
Support