P-BGA-484-800 | FBGA-484 (51-85124)
Overview
General Information
Package Material | P |
Package Family | BGA |
Terminals | 484 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 22.98 |
Body Width (mm) | 22.98 |
Min. Terminal Pitch (mm) | 1 |
Downloads
Package
-
P-BGA-484-800_Package Outline_02
01_00 | Feb 22, 2024 | PDF | 132 kb
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
P-BGA-484-800_Bakeable Trays
01_00 | Feb 22, 2024 | PDF | 99 kb
Footprint
-
P-BGA-484-800_Footprint Drawing
01_00 | Feb 22, 2024 | PDF | 421 kb
Support