P-DSO-14-13
Overview
General Information
Package Material | P |
Package Family | DSO |
Terminals | 14 |
Version | 13 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.69 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
gps09330.eps
Share Jul 24, 2007 | EPS | 175 kb
-
vps09330.eps
Share Jul 24, 2007 | EPS | 136 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support