P-LCC-32-801 | PLCC-32 (51-85002)
Overview
General Information
Package Material | P |
Package Family | LCC |
Terminals | 32 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.97 |
Body Width (mm) | 11.43 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Packing
-
P-LCC-32-801_Tape and Reel
Share 01_00 | Feb 26, 2024 | PDF | 103 kb
Footprint
-
P-LCC-32-801_Footprint Drawing
Share 01_00 | Feb 26, 2024 | PDF | 105 kb
Support