P-LCC-68-801 | PLCC-68 (51-85005)
Overview
General Information
Package Material | P |
Package Family | LCC |
Terminals | 68 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 24.232 |
Body Width (mm) | 24.232 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
P-LCC-68-801_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 103 kb
Packing
-
P-LCC-68-801_Tube
Share 01_00 | Mar 04, 2024 | PDF | 97 kb
Footprint
-
P-LCC-68-801_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 109 kb
Support