P-LFBGA-64-801 | FBGA-64 (002-15537)
Overview
General Information
Package Material | P |
Package Family | LFBGA |
Terminals | 64 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 1 |
Packing
Tray
Pieces/Tray | 2600 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-LFBGA-64-801_Package Outline
01_00 | Jul 15, 2023 | PDF | 113 kb
Packing
-
P-LFBGA-64-801_Tape and Reel
01_00 | Jul 15, 2023 | PDF | 102 kb
-
P-LFBGA-64-801_Bakeable Trays
01_00 | Jul 15, 2023 | PDF | 102 kb
Footprint
-
P-LFBGA-64-801_Footprint Drawing
01_00 | Jul 15, 2023 | PDF | 134 kb
Products
Product Families
Support