P-LFBGA-64-802 | FBGA-64 (002-25351)
Overview
General Information
Package Material | P |
Package Family | LFBGA |
Terminals | 64 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 1 |
Packing
Tray
Pieces/Tray | 1800 |
Trays/Box | 10 |
Downloads
Package
-
P-LFBGA-64-802_Package Outline_01
00_00 | Mar 02, 2024 | PDF | 114 kb
Footprint
-
P-LFBGA-64-802_Footprint Drawing
00_00 | Mar 02, 2024 | PDF | 129 kb
Support