P-LFBGA-80-800 | FBGA-80 (002-24972)
Overview
General Information
Package Material | P |
Package Family | LFBGA |
Terminals | 80 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13 |
Body Width (mm) | 11 |
Min. Terminal Pitch (mm) | 1 |
Downloads
Package
-
P-LFBGA-80-800_Package Outline
Share 00_00 | Oct 14, 2023 | PDF | 114 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Footprint
-
P-LFBGA-80-800_Footprint Drawing
Share 00_00 | Oct 14, 2023 | PDF | 163 kb
Products
Product Families
Support