P-MQFP-80-801 | PQFP-80 (002-25073)
Overview
General Information
Package Material | P |
Package Family | MQFP |
Terminals | 80 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 20 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 660 |
Trays/Box | 10 |
Downloads
Package
-
P-MQFP-80-801_Package Outline_01
Share 00_00 | Feb 13, 2024 | PDF | 113 kb
Footprint
-
P-MQFP-80-801_Footprint Drawing
Share 00_00 | Feb 12, 2024 | PDF | 110 kb
Support