P-SOJ-36-801 | SOJ-36 (51-85090)
Overview
General Information
Package Material | P |
Package Family | SOJ |
Terminals | 36 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 23.495 |
Body Width (mm) | 10.16 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tube
Pieces/Tube | 950 |
Tubes/Box | 50 |
Downloads
Package
-
P-SOJ-36-801_Package Outline_01
01_00 | Mar 04, 2024 | PDF | 102 kb
Footprint
-
P-SOJ-36-801_Footprint Drawing
01_00 | Mar 04, 2024 | PDF | 105 kb
Support