P-SOT143-4-1
Overview
General Information
Package Material | P |
Package Family | SOT143 |
Terminals | 4 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.9 |
Body Width (mm) | 1.3 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Support