P-SOT223-3-901
Overview
General Information
Package Material | P |
Package Family | SOT223 |
Terminals | 3 |
Version | 901 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.7 |
Body Width (mm) | 6.7 |
Min. Terminal Pitch (mm) | 2.3 |
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tube
Pieces/Tube | 80 |
Tubes/Box | 1 |
Downloads
Package
-
Package Tape and Reel
Share Feb 25, 2016 | PDF | 28 kb
-
Package Marking
Share Feb 25, 2016 | PDF | 73 kb
-
Package LFO
Share Feb 25, 2016 | PDF | 28 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 171 kb
-
Package Outline
Share Feb 25, 2016 | PDF | 95 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Support