P-TFBGA-48-800 | FBGA-48 (51-85096)
Overview
General Information
Package Material | P |
Package Family | TFBGA |
Terminals | 48 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.985 |
Body Width (mm) | 6.985 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-TFBGA-48-800_Package Outline_02
Share 01_00 | Dec 16, 2023 | PDF | 110 kb
Packing
-
P-TFBGA-48-800_Tape and Reel
Share 00_00 | Dec 16, 2023 | PDF | 101 kb
-
P-TFBGA-48-800_Bakeable Trays
Share 01_00 | Dec 16, 2023 | PDF | 99 kb
-
P-TFBGA-48-800_Tape and Reel
Share 01_00 | Dec 16, 2023 | PDF | 104 kb
Footprint
-
P-TFBGA-48-800_Footprint Drawing
Share 01_00 | Dec 16, 2023 | PDF | 137 kb
Support