P-TFBGA-48-812 | FBGA-48 (51-85128)
Overview
General Information
Package Material | P |
Package Family | TFBGA |
Terminals | 48 |
Version | 812 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.982 |
Body Width (mm) | 5.994 |
Min. Terminal Pitch (mm) | 0.75 |
Packing
Tray
Pieces/Tray | 2990 |
Trays/Box | 10 |
Downloads
Package
-
P-TFBGA-48-812_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 112 kb
-
PACKAGE OUTLINE 48L FBGA 6X10X1.2 MM BA48B
Share 10_00 | Nov 17, 2021 | PDF | 211 kb
Packing
-
P-TFBGA-48-812_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 106 kb
-
P-TFBGA-48-812_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 102 kb
Footprint
-
P-TFBGA-48-812_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 135 kb
Support