P-TFBGA-64-801 | FBGA-64 (002-23668)
Overview
General Information
Package Material | P |
Package Family | TFBGA |
Terminals | 64 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 680 |
Trays/Box | 5 |
Downloads
Package
-
P-TFBGA-64-801_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 112 kb
Footprint
-
P-TFBGA-64-801_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 143 kb
Support