P-TO252-5-11
Overview
General Information
Package Material | P |
Package Family | TO252 |
Terminals | 5 |
Version | 11 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.22 |
Body Width (mm) | 6.5 |
Min. Terminal Pitch (mm) | 1.14 |
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
vpt09527.eps
Share Jul 24, 2007 | EPS | 136 kb
Support