P-TQFP-100-804 | TQFP-100 (51-85048)
Overview
General Information
Package Material | P |
Package Family | TQFP |
Terminals | 100 |
Version | 804 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.995 |
Body Width (mm) | 13.995 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tray
Pieces/Tray | 900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (QFP)
06_00 | Nov 12, 2020 | PDF | 1.44 mb
-
P-TQFP-100-804_Package Outline
01_00 | Sep 23, 2023 | PDF | 107 kb
Packing
-
P-TQFP-100-804_Tape and Reel
01_00 | Sep 23, 2023 | PDF | 110 kb
Footprint
-
P-TQFP-100-804_Footprint Drawing
01_00 | Sep 23, 2023 | PDF | 113 kb
Support