P-TQFP-144-809 | TQFP-144 (51-85047)
Overview
General Information
Package Material | P |
Package Family | TQFP |
Terminals | 144 |
Version | 809 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 19.99 |
Body Width (mm) | 19.99 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Package Dimensions
Packing
Tray
Pieces/Tray | 600 |
Trays/Box | 10 |
Downloads
Package
-
P-TQFP-144-809_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 112 kb
Support