P-TSSOP-16-800 | TSSOP-16 (51-85091)
Overview
General Information
Package Material | P |
Package Family | TSSOP |
Terminals | 16 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
P-TSSOP-16-800_Package Outline_02
Share 01_00 | Feb 13, 2024 | PDF | 104 kb
Packing
-
P-TSSOP-16-800_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 103 kb
-
P-TSSOP-16-800_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 103 kb
Footprint
-
P-TSSOP-16-800_Footprint Drawing
Share 01_00 | Feb 03, 2024 | PDF | 103 kb
Products
Product Families
Support