P-TSSOP-28-2
Overview
General Information
Package Material | P |
Package Family | TSSOP |
Terminals | 28 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.7 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 0.65 |
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
PG-TSSOP-28-2,-16-TP
Share Jul 02, 2014 | EPS | 360 kb
Support