P-TSSOP-8-800 | TSSOP-8 (51-85093)
Overview
General Information
Package Material | P |
Package Family | TSSOP |
Terminals | 8 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 4.4 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
P-TSSOP-8-800_Package Outline_02
Share 01_00 | Feb 13, 2024 | PDF | 104 kb
Packing
-
P-TSSOP-8-800_Tape and Reel
Share 01_00 | Nov 18, 2023 | PDF | 104 kb
-
P-TSSOP-8-800_Tape and Reel
Share 01_00 | Nov 18, 2023 | PDF | 104 kb
Footprint
-
P-TSSOP-8-800_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 100 kb
Support