P-VFBGA-48-806 | VFBGA-48 (002-19063)
Overview
General Information
Package Material | P |
Package Family | VFBGA |
Terminals | 48 |
Version | 806 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.15 |
Body Width (mm) | 6.15 |
Min. Terminal Pitch (mm) | 0.8 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
P-VFBGA-48-806_Package Outline
00_00 | Nov 04, 2023 | PDF | 113 kb
Packing
-
P-VFBGA-48-806_Tape and Reel
01_00 | Nov 04, 2023 | PDF | 102 kb
-
P-VFBGA-48-806_Bakeable Trays
01_00 | Nov 04, 2023 | PDF | 102 kb
Footprint
-
P-VFBGA-48-806_Footprint Drawing
00_00 | Nov 04, 2023 | PDF | 139 kb
Products
Product Families
Support