P-VFBGA-84-801 | VFBGA-84 (002-25353)
Overview
General Information
Package Material | P |
Package Family | VFBGA |
Terminals | 84 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.6 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Footprint
-
P-VFBGA-84-801_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 162 kb
Support