PG-ATSLP-10-2
Overview
General Information
Package Material | PG |
Package Family | ATSLP |
Terminals | 10 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.15 |
Body Width (mm) | 1.55 |
Min. Terminal Pitch (mm) | 0.4 |
-
3D Interactive PDF Model PG-ATSLP-10-2
Share 01_00 | Jun 16, 2017 | PDF | 84 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
Package Outline Dimensions PG-ATSLP-10-2
Share 01_00 | Jun 16, 2017 | PDF | 79 kb
-
3D Interactive PDF Model PG-ATSLP-10-2
Share 01_00 | Jun 16, 2017 | PDF | 84 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-ATSLP-10-2_Tape and Reel
Share 01_00 | Apr 22, 2020 | PDF | 98 kb
-
Tape & Reel Packing Dimensions PG-ATSLP-10-2
Share 01_00 | Jun 16, 2017 | PDF | 78 kb
Footprint
-
Footprint Dimensions PG-ATSLP-10-2
Share 01_00 | Jun 16, 2017 | PDF | 79 kb
Support