PG-ATSLP-12-10
Overview
General Information
Package Material | PG |
Package Family | ATSLP |
Terminals | 12 |
Version | 10 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.9 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-ATSLP-12-10_Interactive 3D
Share 02_00 | Apr 20, 2021 | PDF | 101 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-ATSLP-12-10_Interactive 3D
Share 02_00 | Apr 20, 2021 | PDF | 101 kb
-
PG-ATSLP-12-10_Interactive 3D_01
Share 02_00 | Apr 20, 2021 | STP | 621 kb
-
PG-ATSLP-12-10_Package Outline
Share 02_00 | Apr 20, 2021 | PDF | 105 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-ATSLP-12-10_Tape and Reel_01
Share 04_00 | Apr 20, 2021 | PDF | 97 kb
Footprint
-
PG-ATSLP-12-10_Footprint Drawing
Share 02_00 | Apr 20, 2021 | PDF | 100 kb
Products
Product Families
Support