PG-ATSLP-12-4
Overview
General Information
Package Material | PG |
Package Family | ATSLP |
Terminals | 12 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.9 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4500 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
ATSLP-12-1,-2,-3,-4,-5,-7 Package Overview
Share May 12, 2016 | PDF | 151 kb
-
ATSLP-12-1,-2,-3,-4,-5,-7-PO
Share Feb 12, 2016 | EPS | 1.19 mb
-
ATSLP-12-1,-2,-3,-4,-5,-7-MK
Share Feb 12, 2016 | EPS | 1021 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
ATSLP-12-1,-2,-3,-4,-5,-7-TP
Share Feb 12, 2016 | EPS | 1006 kb
Footprint
-
ATSLP-12-1,-2,-3,-4,-5,-7-FP
Share Feb 12, 2016 | EPS | 1.1 mb
Support