PG-ATSLP-9-50
Overview
General Information
Package Material | PG |
Package Family | ATSLP |
Terminals | 9 |
Version | 50 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.1 |
Body Width (mm) | 1.1 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-ATSLP-9-50_PDF
Share 01_00 | Jul 03, 2019 | PDF | 64 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-ATSLP-9-50_PDF
Share 01_00 | Jul 03, 2019 | PDF | 107 kb
-
PG-ATSLP-9-50_PDF
Share 01_00 | Jul 03, 2019 | PDF | 64 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-ATSLP-9-50_PDF
Share 01_00 | Jul 03, 2019 | PDF | 102 kb
Footprint
-
PG-ATSLP-9-50_PDF
Share 01_00 | Jul 03, 2019 | PDF | 94 kb
Products
Product Families
Support