PG-BGA-119-801 | FBGA-119 (51-85181)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 119 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 21.996 |
Body Width (mm) | 13.995 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-BGA-119-801_Package Outline_02
Share 01_00 | Feb 22, 2024 | PDF | 115 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-BGA-119-801_Footprint Drawing
Share 01_00 | Feb 22, 2024 | PDF | 153 kb
Products
Product Families
Support