PG-BGA-24-800 | FBGA-24 (001-97209)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 24 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.001 |
Body Width (mm) | 5.994 |
Min. Terminal Pitch (mm) | 1 |
Packing
Tray
Pieces/Tray | 480 |
Trays/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-BGA-24-800_Package Outline
01_00 | Jul 15, 2023 | PDF | 105 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-BGA-24-800_Tape and Reel
01_00 | Jul 15, 2023 | PDF | 106 kb
-
PG-BGA-24-800_Bakeable Trays
01_00 | Jul 15, 2023 | PDF | 100 kb
Footprint
-
PG-BGA-24-800_Footprint Drawing
01_00 | Jul 15, 2023 | PDF | 110 kb
Products
Product Families
Support