PG-BGA-24-803 | FBGA-24 (002-15550)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 24 |
Version | 803 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-BGA-24-803_Package Outline
Share 01_00 | Sep 23, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-BGA-24-803_Tape and Reel
Share 01_00 | Sep 23, 2023 | PDF | 100 kb
-
PG-BGA-24-803_Bakeable Trays
Share 01_00 | Sep 23, 2023 | PDF | 102 kb
Footprint
-
PG-BGA-24-803_Footprint Drawing
Share 01_00 | Sep 23, 2023 | PDF | 117 kb
Products
Product Families
Support