PG-BGA-24-805 | FBGA-24 (002-24801)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 24 |
Version | 805 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1 |
Packing
Tray
Pieces/Tray | 1300 |
Trays/Box | 5 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-BGA-24-805_Package Outline
Share 01_00 | Sep 09, 2023 | PDF | 110 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-BGA-24-805_Tape and Reel
Share 01_00 | Sep 09, 2023 | PDF | 102 kb
-
PG-BGA-24-805_Bakeable Trays
Share 00_00 | Sep 09, 2023 | PDF | 106 kb
Footprint
-
PG-BGA-24-805_Footprint Drawing
Share 01_00 | Sep 09, 2023 | PDF | 117 kb
Products
Product Families
Support